??
Seleção de modelos em CAD
Weidmueller 1132310000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1132310000
MANUTYPEDESC
Manufacturer Type Description
SSR 24VDC/0-24VDC 3,5A
DESCSHORT
Short Description
Solid-state relay, 10...32 V DC, 0...33 V DC, 3.5 A, Plug-in connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4050118049398
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
3.500 A
AAF691
max. output voltage
33 V
AAF692
min. output voltage
0 V
AAF703
max. input voltage
32 V
AAF704
min. primary voltage range
10 V
AAP798
Application standards
EAC
BAA303
Power loss, static, current-independent [Pls]
0.800 W
BAD391
LED display present
No
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation