??
Селекция на CAD модел
Weidmueller 1132260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1132260000
MANUTYPEDESC
Manufacturer Type Description
SSS RELAIS 5V/230V 1AAC
DESCSHORT
Short Description
Solid-state relay, 2.5 V DC...5 V DC...6 V DC, 24...240 V AC, 1 A, Plug-in connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4050118049374
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
1 A
AAF691
max. output voltage
240 V
AAF692
min. output voltage
24 V
AAF703
max. input voltage
6 V
AAF704
min. primary voltage range
2.500 V
AAP798
Application standards
EAC
BAA303
Power loss, static, current-independent [Pls]
1.100 W
BAD391
LED display present
No
BAH319
Design of digital output
Triac
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation