??
CADモデル選択
Weidmueller 1129350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1129350000
MANUTYPEDESC
Manufacturer Type Description
SAKQ 6/2
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 8.00, Insulated: No, Width: 6 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248996216
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
8 mm
AAP367
Number of bridged terminals
2
BAB888
Design
Cross connector
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation