{weidmueller_qs/27/37/16/04/1127580000.prj},{NB=1127580000},{MANUID=1127580000},{AAB460=1},{AAF691=250},{AAF692=24},{AAF703=132},{AAF704=108},{BAA303=2.100},{AAF040=0.030},{AAD931=85364110},{AAO676=1127580000},{AAO663=4032248908981},{PREVIEW=../../../../_pool_/28/cc/11273400009999.png},{MANUTYPEDESC=TOZ 120VUC 230VAC1A},{DESCSHORT=Solid-state relay, 120 V UC ±10 %, Rectifier 24...240 V AC, 1 A, Tension-clamp connection},{DESCLONG=Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.},{GTIN=4032248908981},{MANUNAME=Weidmueller Group},{AAP798=CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS},{BAD391=Yes},{BAH319=Triac},{URL=URL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1127580000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1127580000
MANUTYPEDESC
Manufacturer Type Description
TOZ 120VUC 230VAC1A
DESCSHORT
Description short
固态继电器, 120 V UC ±10 %, 整流器 24...240 V AC, 1 A, 弹片联接
DESCLONG
Description long
用于数字信号切换和放大的固态继电器。继电器的工作无磨损、无噪音。控制回路和负载回路采取电气绝缘。
GTIN
GTIN-Code
4032248908981
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB460
Rated operating current Ie
1
A
AAF691
max. output voltage
250
V
AAF692
min. output voltage
24
V
AAF703
max. input voltage
132
V
AAF704
min. primary voltage range
108
V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS
BAA303
Power loss, static, current-independent [Pls]
2.100
W
BAD391
LED display present
Yes
BAH319
Design of digital output
Triac
AAF040
Mass
0.030
kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation
CAD
PDF