{weidmueller_qs/27/37/16/04/1127290000.prj},{NB=1127290000},{MANUID=1127290000},{AAB460=2},{AAF691=33},{AAF692=3},{AAF703=28.800},{AAF704=19.200},{BAA303=0.500},{AAF040=0.026},{AAD931=85364110},{AAO676=1127290000},{AAO663=4032248908875},{PREVIEW=../../../../_pool_/c2/42/11272900009999.png},{MANUTYPEDESC=TOZ 24VDC 24VDC2A},{DESCSHORT=Solid-state relay, 24 V DC ±20 %, Free-wheeling diode, Reverse polarity protection 3...33 V DC, 2 A, Tension-clamp connection},{DESCLONG=Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.},{GTIN=4032248908875},{MANUNAME=Weidmueller Group},{AAP798=CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1127290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1127290000
MANUTYPEDESC
Manufacturer Type Description
TOZ 24VDC 24VDC2A
DESCSHORT
Short Description
Solid-state relay, 24 V DC ±20 %, Free-wheeling diode, Reverse polarity protection 3...33 V DC, 2 A, Tension-clamp connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248908875
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
2
A
AAF691
max. output voltage
33
V
AAF692
min. output voltage
3
V
AAF703
max. input voltage
28.800
V
AAF704
min. primary voltage range
19.200
V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS
BAA303
Power loss, static, current-independent [Pls]
0.500
W
BAD391
LED display present
Yes
AAF040
Mass
0.026
kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
미리보기 - 생성
CAD
PDF