{weidmueller_qs/27/37/16/04/1127130000.prj},{NB=1127130000},{MANUID=1127130000},{AAB460=0.100},{AAF691=48},{AAF692=3},{AAF703=253},{AAF704=21.600},{BAA303=1},{AAF040=0.030},{AAD931=85364900},{AAO676=1127130000},{AAO663=4032248908912},{PREVIEW=../../../../_pool_/28/cc/11273400009999.png},{MANUTYPEDESC=TOZ 24-230VUC 48VDC0,1A},{DESCSHORT=Solid-state relay, 24...230 V UC ±10 %, Rectifier 3... 48 V DC, 100 mA, Tension-clamp connection},{DESCLONG=Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.},{GTIN=4032248908912},{MANUNAME=Weidmueller Group},{AAP798=CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS},{BAD391=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1127130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1127130000
MANUTYPEDESC
Manufacturer Type Description
TOZ 24-230VUC 48VDC0,1A
DESCSHORT
Description short
固态继电器, 24...230 V UC ±10 %, 整流器 3...48 V DC, 100 mA, 弹片联接
DESCLONG
Description long
用于数字信号切换和放大的固态继电器。继电器的工作无磨损、无噪音。控制回路和负载回路采取电气绝缘。
GTIN
GTIN-Code
4032248908912
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB460
Rated operating current Ie
0.100
A
AAF691
max. output voltage
48
V
AAF692
min. output voltage
3
V
AAF703
max. input voltage
253
V
AAF704
min. primary voltage range
21.600
V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS
BAA303
Power loss, static, current-independent [Pls]
1
W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.030
kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation
CAD
PDF