??
Selezione modello CAD
Weidmueller 1124070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1124070000
MANUTYPEDESC
Manufacturer Type Description
TRS 24-230VUC 2CO EMPTY
DESCSHORT
Description short
Zoccolo portarelè, IP20, 24...230 V UC ±10 %, Raddrizzatore, 2 Contatto di scambio , 10 A, Collegamento a vite
DESCLONG
Description long
Presa per l'inserimento di un relè industriale a innesto.
GTIN
GTIN-Code
4032248906024
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CURUS; EAC
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.048 kg
BAB577
depth
87.8 mm
BAA020
height
89.6 mm
BAF016
width
12.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation