??
Selezione modello CAD
Weidmueller 1124050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1124050000
MANUTYPEDESC
Manufacturer Type Description
TRS 230VAC RC 2CO EMPTY
DESCSHORT
Description short
Zoccolo portarelè, IP20, 230 V AC ±10 %, Raddrizzatore, Elemento RC, 2 Contatto di scambio , 10 A, Collegamento a vite
DESCLONG
Description long
Presa per l'inserimento di un relè industriale a innesto.
GTIN
GTIN-Code
4032248905874
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CURUS; EAC
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.042 kg
BAB577
depth
87.8 mm
BAA020
height
89.6 mm
BAF016
width
12.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation