??
Seleção de modelos em CAD
Weidmueller 1123270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1123270000
MANUTYPEDESC
Manufacturer Type Description
TRS 48VUC 1CO EMPTY
DESCSHORT
Short Description
Relay socket, IP20, 48 V UC ±10 %, Rectifier, 1 CO contact , 10 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4032248905423
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
5
AAP798
Application standards
CE; CURUS; EAC
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.030 kg
BAB577
depth
87.8 mm
BAA020
height
89.6 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation