CAD model selection
Weidmueller 1122780000
ELECTRO
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1122780000
MANUTYPEDESC
Manufacturer Type Description
TRS 24VUC 1CO
DESCSHORT
Short Description
Relay module, 24 V UC ±10 %, Green LED, 1 CO contact (AgNi) , 250 V AC, 6 A, Screw connection
DESCLONG
Long Description
Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.
GTIN
4032248905041
MANUNAME
Manufacturer Name
Weidmueller Group
BAD391
LED display present
Yes
BAD551
Contacts, forced present
No
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC/DC
AAB959
min. rated control voltage Us with AC 60 Hz
21.600 V
BAB714
Drive and function
monostable
AAB960
min. rated control voltage Us with DC
21.600 V
AAB958
min. rated control voltage Us with AC 50 Hz
21.600 V
BAG975
degree of protection
IP20
BAD831
Design of electrical connection
Screw connection
AAB377
Type of switch contact
Simple contact
BAD470
detachable terminals present
No
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP365
Number of breaking contacts
0
BAD132
Complete device with socket base
Yes
BAA303
Power loss, static, current-independent [Pls]
0.630 W
AAS574
Rated current [In] for the power loss specification
6 A
AAS575
Power loss per pole, current-dependent [PlIp]
2.070 W
AAC202
Material of the contact coat
Nickel
AAF040
Mass
0.03400 kg
BAB577
depth
87.8 mm
BAA020
height
89.6 mm
BAF016
width
6.4 mm
AAZ849
Type of customs tariff number
TARIC
AAZ800
Customs tariff number
85364190
URL
URL
Preview - Generation