??
Селекция на CAD модел
Weidmueller 1122200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1122200000
MANUTYPEDESC
Manufacturer Type Description
BG GHDE 10P PT6
DESCSHORT
Short Description
Plastic housing, FieldPower®, 192 x 181 x 25 mm, Polycarbonate, glass fibre reinforced, black
DESCLONG
Long Description
Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248903207
MANUNAME
Manufacturer Name
Weidmueller Group
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAT099
Color number according to RAL
9011
BAA020
height
181 mm
BAA351
color
black
BAB577
depth
25 mm
BAB664
material
Polycarbonate (PC)
BAF016
width
192 mm
BAF634
Material
Material combinations
BAG975
degree of protection
IP65
AAF040
Mass
0.235 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation