??
Selección de modelo CAD
Weidmueller 1106020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1106020000
MANUTYPEDESC
Manufacturer Type Description
IE-C5ES8UG0020P41P41-E
DESCSHORT
Description short
Cable de datos de cobre (preparado) Número de polos: 8
DESCLONG
Description long
Dispositivo preparado para la conexión de líneas de datos con cables de cobre.
GTIN
GTIN-Code
4032248881291
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
4x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK420
case connector connection 1
IEC 61076-3-106 variant 1
AAK421
case connector connection 2
IEC 61076-3-106 variant 1
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAB392
certificate/approval
CULUS
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
2 m
AAF040
Mass
0.144 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation