??
Selezione modello CAD
Weidmueller 1102190100
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1102190100
MANUTYPEDESC
Manufacturer Type Description
IE-C5DS4VG0100MCSMCS-E
DESCSHORT
Description short
Cavo PROFINET (preconfezionato) Codificato D M12 – pin diritto IP67, Codificato D M12 – pin diritto IP67, Numero di poli: 4
DESCLONG
Description long
Linee dati PROFINET pronte per il collegamento con fili di rame.
GTIN
GTIN-Code
4032248964871
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
No
AAM491
NPV value
65 %
BAB378
Color of coat
green
BAB392
certificate/approval
CULUS
BAD656
Without halogens
No
BAD994
Without halogens as in EN 50267-2-3
No
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAG975
degree of protection
IP67
BAI969
Length
10 m
AAF040
Mass
0.132 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation