??
CAD模型選擇
Weidmueller 1099770150
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1099770150
MANUTYPEDESC
Manufacturer Type Description
SAIL-VSBD-M8G-3-1.5U
DESCSHORT
Description short
阀门电缆(预装配), 直插头 - 阀门插头, 结构 B DIN (10 mm) M8 = 无, 电缆长度: 1.5 m, PUR, 黑色
DESCLONG
Description long
带有阀塞的联接线。阀塞包含工作状态指示器(LED)以及一个保护干扰抑制回路。
GTIN
GTIN-Code
4032248874736
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB593
Color of jacket
black
AAB733
Cable length
1.500 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-50 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC076
Coding (head 1)
B-coded
AAC104
Ground cable suitability of the fixed cable version
Yes
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Tin
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
Yes
AAT080
Pole number
3
BAA419
Cross section of conductor
0.500 mm²
BAD391
LED display present
Yes
BAD656
Without halogens
Yes
BAD993
shielded
No
BAH005
rated voltage
24 V
AAF040
Mass
0.064 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation