??
Choix du modèle CAO
Weidmueller 1099760030
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1099760030
MANUTYPEDESC
Manufacturer Type Description
SAIL-VSA-M8G-3-0.3U
DESCSHORT
Description short
Câble de vanne (confectionné) Connecteur droit - Connecteur EV, Forme boîtier A (18 mm) M8 = aucun, Longueur du câble: 0.3 m, PUR, noir
DESCLONG
Description long
Câble de raccordement avec prise à soupape. La prise à soupape dispose d'un indicateur de fonctionnement (LED) et d'un circuit de protection.
GTIN
GTIN-Code
4032248953264
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB418
Design of the electrical connection (head 1)
M8
AAB593
Color of jacket
black
AAB733
Cable length
0.300 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-50 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC076
Coding (head 1)
A-coded
AAC104
Ground cable suitability of the fixed cable version
Yes
AAC108
Degree of protection (IP), mounted
IP67
AAD251
Material of the cable mantle
PUR/PVC
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
Yes
AAT080
Pole number
3
BAA419
Cross section of conductor
0.500 mm²
BAD391
LED display present
Yes
BAD656
Without halogens
Yes
BAH005
rated voltage
24 V
AAF040
Mass
0.042 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Aperçus & Génération 3D