{weidmueller_qs/27/44/02/02/1082640000.prj},{NB=1082640000},{MANUID=1082640000},{AAF040=0.510},{BAB577=111},{BAA020=144},{BAF016=58},{AAD931=85389099},{AAO676=1082640000},{AAO663=4032248845583},{PREVIEW=../../../../_pool_/a6/23/10826100009999.png},{MANUTYPEDESC=HDC IP68 10B TOS 1PG29},{DESCSHORT=Housing (industry plug-in connectors) Plug housing, Clamping yoke connection, Size: 4, IP66 (in plugged condition) IP68 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4032248845583},{MANUNAME=Weidmueller Group},{AAB373=Screw},{AAB396=powder-coated},{AAB408=Plug-in housing},{AAB737=No},{AAC108=IP66},{AAC218=Yes},{AAC820=-50 °C ... 125 °C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1082640000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1082640000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 10B TOS 1PG29
DESCSHORT
Description short
外壳(工业插拔式连接器), 插头外壳, 压线框联接, 产品外形尺寸: 4, IP66 (在插接状态下) IP68 (在插接状态下)
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4032248845583
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C
°C
AAC821
Max. operating temperature
-50 °C ... 125 °C
°C
AAM489
shackle position
without
AAS460
Size of connection thread
PG29
AAS462
Mounting method of the cable gland
PG
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
DETNORVER
BAC461
material of housing
aluminum
AAF040
Mass
0.510
kg
BAB577
depth
111
mm
BAA020
height
144
mm
BAF016
width
58
mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
CAD
PDF