??
Selezione modello CAD
Weidmueller 1081550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1081550000
MANUTYPEDESC
Manufacturer Type Description
HDC IP65 06B FRAME M4
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Collegamento a staffa di serraggio, Grandezza: 3, IP65 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
GTIN-Code
4032248844302
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C °C
AAC821
Max. operating temperature
-50 °C ... 125 °C °C
AAM489
shackle position
without
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
DETNORVER
BAC461
material of housing
aluminum
AAF040
Mass
0.062 kg
BAB577
depth
13.041 mm
BAA020
height
96 mm
BAF016
width
58 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation