??
Selección de modelo CAD
Weidmueller 1079930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1079930000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 HP 24B TO
DESCSHORT
Description short
Carcasa (conectores industriales) Caja de conector, Conexión brida-tornillo, Grupo: 8, IP68, IP69K, IP68 (enchufado)
DESCLONG
Description long
Gracias a una aleación especial para moldeado a presión y a un sellado aplicado en varias capas, las cajas están perfectamente protegidas.
GTIN
GTIN-Code
4032248842032
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 120 °C °C
AAC821
Max. operating temperature
-50 °C ... 120 °C °C
AAM489
shackle position
without
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
EAC
BAC461
material of housing
aluminum
AAF040
Mass
0.823 kg
BAB577
depth
131.4 mm
BAA020
height
192 mm
BAF016
width
64 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation