??
Selección de modelo CAD
Weidmueller 1079780000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1079780000
MANUTYPEDESC
Manufacturer Type Description
HDC HP 550 M 120
DESCSHORT
Description short
Contacto (conectores industriales) Macho, 550, HighPower 550 A, 120 mm², 18 mm, torneado
DESCLONG
Description long
Elemento de contacto para la conexión de un conductor a un conector industrial.
GTIN
GTIN-Code
4032248841899
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
18 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
120 mm²
AAB935
min. connectable conductor cross-section
120 mm²
AAC194
Type of packaging
Contacto (conectores industriales)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
550 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
BAH005
rated voltage
3000 V
AAB202
Insulation stripped length
30 mm
AAF040
Mass
0.198 kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Preview - Generation