??
Výběr CAD modelu
Weidmueller 1068840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1068840000
MANUTYPEDESC
Manufacturer Type Description
IE-CD-V14MHYB-10P-C-MA
DESCSHORT
Description short
Kryty pro konektor, IP65, Šroubová montáž
DESCLONG
Description long
Skříň pro kabeláž v terénu.
GTIN
GTIN-Code
4032248823932
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAA020
height
52 mm
BAA351
color
Silver
BAB392
certificate/approval
CULUS
BAB577
depth
142 mm
BAC140
Combustibility class
V0
BAF016
width
41 mm
AAF040
Mass
0.653 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation