您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/17/90/90/1063770000.prj},{NB=1063770000},{MANUID=1063770000},{AAI841=500},{AAI847=24},{AAI848=34},{AAF040=0.027},{AAD931=85363010},{AAO676=1063770000},{AAO663=4032248829224},{PREVIEW=../../../../_pool_/44/71/10637700009999.png},{MANUTYPEDESC=VSSC4 CL FG24VAC/DC0.5A},{DESCSHORT=Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, analogue, Number of signals: 1, AC/DC, 24 V, 34 V, 500 mA, Terminal},{DESCLONG=Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.},{GTIN=4032248829224},{MANUNAME=Weidmueller Group},{BAG640=Miscellaneous},{AAO263=Germany},{URL=URL},{KEYWORD=SPD},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1063770000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1063770000
MANUTYPEDESC
Manufacturer Type Description
VSSC4 CL FG24VAC/DC0.5A
DESCSHORT
Description short
浪涌电压保护器(数据网络/MCR 技术), 测量控制系统的电涌保护, 模拟, 信号数量: 1, 交流/ 直流, 24 V, 34 V, 500 mA, 端子
DESCLONG
Description long
用于 IT 和 测量应用中的过电压保护设备。设备应该紧靠待保护的设备进行安装。
GTIN
GTIN-Code
4032248829224
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI841
nominal load current
500
A
AAI847
nominal voltage (at AC)
24
V
AAI848
nominal voltage (at DC)
34
V
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.027
kg
AAD931
customs tariff number (TARIC)
85363010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation
CAD
PDF