??
CADモデル選択
Weidmueller 1062960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1062960000
MANUTYPEDESC
Manufacturer Type Description
WAD 27 NEUTRAL
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 27.00, Printed characters: neutral, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190148225
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
27 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.005 kg
BAB577
depth
19 mm
BAA020
height
64 mm
BAF016
width
26.500 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation