??
Селекция на CAD модел
Weidmueller 1062860000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1062860000
MANUTYPEDESC
Manufacturer Type Description
WAD 27 M. BL.
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 27.00, Printed characters: Symbols, vertical, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190127732
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
27 mm
BAA351
color
yellow
AAF040
Mass
0.005 kg
BAB577
depth
19 mm
BAA020
height
64 mm
BAF016
width
26.500 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation