??
Селекция на CAD модел
Weidmueller 1062620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1062620000
MANUTYPEDESC
Manufacturer Type Description
IE-BSC-V14M-LCD-SM-C
DESCSHORT
Short Description
FO connector, IP67, Connection 1: LC Duplex, Connection 2: LC Duplex, Singlemode
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248813339
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
LC-Duplex
AAK291
suitable for type of fiber
single mode
BAA020
height
39.600 mm
BAB577
depth
33 mm
BAF016
width
39.600 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation