您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/06/03/08/1062221000.prj},{NB=1062221000},{MANUID=1062221000},{BAI969=10},{AAF040=0.645},{AAD931=85444290},{AAO676=1062221000},{AAO663=4032248812189},{PREVIEW=../../../../_pool_/85/20/10622210009999.png},{MANUTYPEDESC=SAIL-M12W-CD-10A},{DESCSHORT=Copper data cable (Assembled) One end without connector, Number of poles: 5, Cable length: 10 m, pin, 90°},{DESCLONG=Ready-for-connection data lines with copper wires.},{GTIN=4032248812189},{MANUNAME=Weidmueller Group},{AAK335=without},{AAK498=Plastic},{AAK499=Plastic},{AAL680=Yes},{AAM031=No},{AAM076=Yes},{BAB378=Lilac/violet},{BAB392=CE; CULUS},{BAD656=Yes},{BAD993=Yes},{BAD994=Yes},{BAG975=IP67},{URL=URL},{KEYWORD=Data line},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1062221000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1062221000
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12W-CD-10A
DESCSHORT
Description short
铜制数据电缆(预装配), 一端不带联接器, 回路数: 5, 电缆长度: 10 m, 针式联接器 弯式
DESCLONG
Description long
即用型数据联接线,铜导线。
GTIN
GTIN-Code
4032248812189
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
Lilac/violet
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP67
BAI969
Length
10
m
AAF040
Mass
0.645
kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation
CAD
PDF