??
Selezione modello CAD
Weidmueller 1061990150
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1061990150
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12GM12W-CD-1.5A
DESCSHORT
Description short
Cavi dati in rame (preconfezionati) Linea di collegamento, Numero di poli: 5, Lunghezza del cavo: 1.5 m, maschio, diritto - femmina, angolato
DESCLONG
Description long
Linee dati pronte al collegamento con fili in rame.
GTIN
GTIN-Code
4032248811694
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
Lilac/violet
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP67
BAI969
Length
1.500 m
AAF040
Mass
0.125 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation