??
CAD模型選擇
Weidmueller 1060121000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1060121000
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12BG-CD-10B
DESCSHORT
Description short
铜制数据电缆(预装配), 一端不带联接器, 回路数: 5, 电缆长度: 10 m, 孔式 直
DESCLONG
Description long
即用型数据联接线,铜导线。
GTIN
GTIN-Code
4032248809035
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
No
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
Lilac/violet
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
No
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
No
BAG975
degree of protection
IP67
BAI969
Length
10 m
AAF040
Mass
0.467 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation