??
Selección de modelo CAD
Weidmueller 1060110150
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1060110150
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12G-CD-1.5B
DESCSHORT
Description short
Cable de datos de cobre (preparado) Abierto por un lado, Número de polos: 5, Longitud de cable: 1.5 m, Macho, recto
DESCLONG
Description long
Dispositivo preparado para la conexión de líneas de datos con cables de cobre.
GTIN
GTIN-Code
4032248808861
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
No
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
Lilac/violet
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
No
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
No
BAG975
degree of protection
IP67
BAI969
Length
1.500 m
AAF040
Mass
0.117 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation