??
Wybór modelu CAD
Weidmueller 1059900050
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1059900050
MANUTYPEDESC
Manufacturer Type Description
IE-C5DB4RE0050MCAXXX-X
DESCSHORT
Description short
Kabel kolejowy Ethernet (uzbrojony) M12 kodowanie D – kołek kątowy IP 67, otwarty, Liczba biegunów: 4
DESCLONG
Description long
Gotowe do podłączenia, kolejowe homologowane linie danych z przewodami miedzianymi.
GTIN
GTIN-Code
4032248808632
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK421
case connector connection 2
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
without
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
black
BAB392
certificate/approval
CULUS
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAG975
degree of protection
IP67
BAI969
Length
5 m
AAF040
Mass
0.409 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation