??
CAD模型選擇
Weidmueller 1058830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1058830000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON STB 2 SS E
DESCSHORT
Description short
防爆金属外壳, 150 x 150 x 90 mm, 电解抛光, 法兰板: 无, 带槽和对宽为10mm 的 M5 六角螺钉
DESCLONG
Description long
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4032248800704
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
1.672 kg
BAB577
depth
97 mm
BAA020
height
156 mm
BAF016
width
189 mm
AAD931
customs tariff number (TARIC)
85381000
URL
URL
Preview - Generation