??
Селекция на CAD модел
Weidmueller 1058150000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1058150000
MANUTYPEDESC
Manufacturer Type Description
IE-BSS-V14M-LCD-SM-C
DESCSHORT
Short Description
FO connector, IP67, Connection 1: LC Duplex, Connection 2: LC Duplex, Singlemode
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248799268
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
LC-Duplex
AAK291
suitable for type of fiber
single mode
BAA020
height
42 mm
BAB577
depth
33 mm
BAF016
width
22.200 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation