??
Selezione modello CAD
Weidmueller 1051880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1051880000
MANUTYPEDESC
Manufacturer Type Description
SFX 11/60 MC NE VI
DESCSHORT
Description short
Sistema di codifica cavi, 7 - 40 mm, 11 mm, poliammide 66, viola
DESCLONG
Description long
Marcatori privi di alogeni e a ridotto impatto ambientale per linee e cavi. Fissaggio con fascette serracavo.
GTIN
GTIN-Code
4032248790913
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
40 mm
AAG340
label space present
Yes
BAA351
color
Lilac/violet
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.002 kg
BAB577
depth
1 mm
BAA020
height
60 mm
BAF016
width
11 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation