您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/46/02/01/1048470000.prj},{NB=1048470000},{MANUID=1048470000},{AAF726=41},{AAT080=3},{AAZ315=1000},{AAZ316=6},{AAZ317=630},{AAZ321=6},{AAZ322=6},{AAZ323=6},{AAZ327=7.620},{AAZ328=7.620},{AAZ332=3.500},{AAZ333=0},{AAZ352=2},{AAZ353=1.300},{AAZ354=1.300},{AAZ358=0},{AAZ360=-50},{AAZ361=130},{BAA020=14.900},{BAA663=0},{BAA675=0},{BAB577=28.300},{BAF016=30.480},{AAF040=0.002},{AAD931=85366990},{AAO676=1048470000},{AAO663=4032248786558},{PREVIEW=../../../../_pool_/af/e1/1048470000_iso_front.png},{MANUTYPEDESC=SV 7.62HP/03/270MSF2 3.5SN BK BX},{DESCSHORT=PCB plug-in connector (board connection) 7.62 mm, Number of poles: 3, Outgoing elbow: 270°}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1048470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1048470000
MANUTYPEDESC
Manufacturer Type Description
SV 7.62HP/03/270MSF2 3.5SN BK BX
DESCSHORT
Description short
PCB 插拔式联接器(板端联接), 7.62 mm, 回路数: 3, 出线方向: 270°
DESCLONG
Description long
插拔式印刷线路板联接采用创新的联接技术,确保安全的直觉式操作。
GTIN
GTIN-Code
4032248786558
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
without
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
41
A
AAP798
Application standards
CSA; CURUS; EAC
AAT080
Pole number
3
AAZ315
Rated voltage (II/2)
1000
V
AAZ316
Rated voltage (III/2)
6
V
AAZ317
Rated voltage (III/3)
630
V
AAZ321
Rated surge voltage (II/2)
6
kV
AAZ322
Rated surge voltage (III/2)
6
kV
AAZ323
Rated surge voltage (III/3)
6
kV
AAZ327
Grid dimensions 1
7.620
mm
AAZ328
Grid dimensions 2
7.620
mm
AAZ332
Pin length
3.500
mm
AAZ333
Functional depth
0
mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
none
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.300
mm
AAZ354
Recommended drill hole diameter pin
1.300
mm
AAZ356
Pin dimensions (mm)
0,8 x 1
AAZ358
Plug-in direction
0
°
AAZ359
Direction mating face
turned
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
130
°C
AAZ364
Coating PCB contact area
1...3 µm Ni / 4...6 µm Sn matt
BAA020
height
14.900
mm
BAA097
color of housing
black
BAA663
functional width
0
mm
BAA675
functional height
0
mm
BAB577
depth
28.300
mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAF016
width
30.480
mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.002
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
CAD
PDF