??
Selezione modello CAD
Weidmueller 1029400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1029400000
MANUTYPEDESC
Manufacturer Type Description
WFF 70/AH
DESCSHORT
Description short
Morsetto a bullone, Collegamento a bullone, 70 mm², 1000 V, 192 A, Numero di collegamenti: 2, M 8, TS 35, Beige scuro
DESCLONG
Description long
Morsetto per la trasmissione di corrente. Il conduttore da collegare è crimpato con un capocorda e fissato al bullone filettato del morsetto.
GTIN
GTIN-Code
4008190149208
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
192 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
192 A
BAA303
Power loss, static, current-independent [Pls]
6.140 W
BAA351
color
beige
BAC034
Connection type
Bolt connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.175 kg
BAB577
depth
71.25 mm
BAA020
height
179 mm
BAF016
width
35.7 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation