??
Výběr CAD modelu
Weidmueller 1025940040
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1025940040
MANUTYPEDESC
Manufacturer Type Description
IE-C5DD4UG0040MCSXXX-X
DESCSHORT
Description short
Kabel PROFINET (sestavený) M12 D-kódování – IP 67 rovný konektor samec, Open, Počet pólů: 4
DESCLONG
Description long
Datové linky PROFINET připravené k zapojení s měděnými vodiči.
GTIN
GTIN-Code
4050118378597
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
without
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM491
NPV value
66 %
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
4 m
AAF040
Mass
0.263 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation