??
Selezione modello CAD
Weidmueller 1025330000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1025330000
MANUTYPEDESC
Manufacturer Type Description
SFC 3/30 MC NE RT
DESCSHORT
Description short
Sistema di codifica cavi, 3.5 - 7 mm, 12.5 mm, poliammide 66, rosso
DESCLONG
Description long
Marcatori privi di alogeni e a ridotto impatto ambientale per linee e cavi. Fissaggio con fascette serracavo.
GTIN
GTIN-Code
4032248746385
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
7 mm
AAG340
label space present
Yes
BAA351
color
red
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
10 mm
BAC708
Min. diameter of conductors
4 mm
BAC732
Min. cable diameter
3.500 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
BAB577
depth
10.387 mm
BAA020
height
30 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation