??
Choix du modèle CAO
Weidmueller 1024970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1024970000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON STB 1 MS HT
DESCSHORT
Description short
Boîtier métallique, Klippon STB (Small Terminal Box) Coffret en tôle d'acier, 120 x 120 x 80 mm
DESCLONG
Description long
Capots et embases métalliques pour applications industrielles. Les orifices de fixation se trouvent à l'extérieur de la zone d'étanchéité. Montage sur paroi possible avec trous de montage ou pieds.
GTIN
GTIN-Code
4032248745197
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM272
wall build in possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
6 W
AAT099
Color number according to RAL
7032
AAZ486
Degree of protection (NEMA)
NEMA 4
BAA351
color
pebble grey
BAB664
material
Steel
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Sheet steel
BAF728
Mounting plate present
No
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
1.218 kg
BAB577
depth
87 mm
BAA020
height
126 mm
BAF016
width
158.9 mm
AAD931
customs tariff number (TARIC)
85381000
URL
URL
Aperçus & Génération 3D