??
CAD模型选择
Weidmueller 1018830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1018830000
MANUTYPEDESC
Manufacturer Type Description
IE-FCM-RJ45-FJ-P
DESCSHORT
Short Description
Fitted component housing, IP65, in closed state
DESCLONG
Long Description
Component housings in a single frame are fitted with different inserts. The basic easy-to-install housing consists of an insert plate with two data connections and one power connection. There is then either a socket for the power supply or a data insert for the network services. The compact housing is impact-resistant and complies with protection class IP 65. Component housings can be optionally equipped with a lock and key.
GTIN
4032248730087
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.040 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation