??
Селекция на CAD модел
Weidmueller 1016030000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1016030000
MANUTYPEDESC
Manufacturer Type Description
DMC 12/27 MC NE WS
DESCSHORT
Short Description
Cable coding system, 1.5 - 7.5 mm, 27 mm, Polyamide 66, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248725380
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
7.500 mm
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
10 mm
BAC708
Min. diameter of conductors
0.500 mm
BAC732
Min. cable diameter
1.500 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
BAB577
depth
4.7 mm
BAA020
height
12 mm
BAF016
width
28.46 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation