??
Selezione modello CAD
Weidmueller 1010850015
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1010850015
MANUTYPEDESC
Manufacturer Type Description
IE-C5DB4RE0015MCSMCS-E
DESCSHORT
Description short
Cavo per installazioni ferroviarie Ethernet (confezionato) Codificato D M12 – pin diritto IP67, Codificato D M12 – pin diritto IP67, Numero di poli: 4
DESCLONG
Description long
Linee dati omologate ferroviarie pronte per la connessione con fili di rame.
GTIN
GTIN-Code
4032248735822
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
black
BAB392
certificate/approval
CULUS
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAG975
degree of protection
IP67
BAI969
Length
1.500 m
AAF040
Mass
0.143 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation