??
Selección de modelo CAD
Weidmueller 1010850003
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1010850003
MANUTYPEDESC
Manufacturer Type Description
IE-C5DB4RE0003MCSMCS-E
DESCSHORT
Description short
Cable para ferrocarril Ethernet (equipado) Codificación D M12 – Clavija recta IP 67, Codificación D M12 – Clavija recta IP 67, Número de polos: 4
DESCLONG
Description long
Preparado para la conexión de líneas de datos aptas para ferrocarril con cables de cobre.
GTIN
GTIN-Code
4050118412970
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
black
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAG975
degree of protection
IP67
BAI969
Length
0.300 m
AAF040
Mass
0.053 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation