??
CAD模型選擇
Weidmueller 1009810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1009810000
MANUTYPEDESC
Manufacturer Type Description
VG 36-SS 68 KB 22-32
DESCSHORT
Description short
电缆接头(金属), VG S (标准不锈钢电缆接头) 直, PG 36, 9 mm, OD min. 22 - OD max. 32 mm, 不锈钢1.4305 (303)
DESCLONG
Description long
用于在插入电缆时密封外壳的金属电缆接头。带有减张力备件。
GTIN
GTIN-Code
4032248714636
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
50 mm
AAG624
wrench width 2
50 mm
AAG746
mounting thread
PG36
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
32 mm
AAH509
min. sealing range
22 mm
AAQ204
Sealing type
Single-orifice seal
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
9 mm
ABC356
material of the sealing insert
Chloroprene
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
stainless steel - 1.4305
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.238 kg
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Preview - Generation