??
Choix du modèle CAO
Weidmueller 1009740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1009740000
MANUTYPEDESC
Manufacturer Type Description
VG 7-SS 68 KB 3-6.5
DESCSHORT
Description short
Presse-étoupe (en métal) VG S (presse-étoupe standard en acier inox) droit, PG 7, 6 mm, OD min. 3 - OD max. 6.5 mm, Acier inox 1.4305 (303)
DESCLONG
Description long
Presse-étoupe métallique pour cages de raccordement lors de l'insertion de câbles. Avec détendeur.
GTIN
GTIN-Code
4032248714469
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
14 mm
AAG624
wrench width 2
14 mm
AAG746
mounting thread
PG7
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
6.500 mm
AAH509
min. sealing range
3 mm
AAQ204
Sealing type
Single-orifice seal
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
6 mm
ABC356
material of the sealing insert
Chloroprene
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
stainless steel - 1.4305
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Aperçus & Génération 3D