??
Selección de modelo CAD
Weidmueller 1009710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1009710000
MANUTYPEDESC
Manufacturer Type Description
HDC 64D TOBU 2M32G
DESCSHORT
Description short
Carcasa (conectores industriales) Entrada del cable parte superior, Caja de conector, Enclavamiento lateral en la parte inferior, Grupo: 8, IP65 (enchufado)
DESCLONG
Description long
Gracias a una aleación especial para moldeado a presión y a un sellado aplicado en varias capas, las cajas están perfectamente protegidas.
GTIN
GTIN-Code
4032248771394
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
top
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M32
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE
BAC461
material of housing
aluminum
BAG410
UV-resistant
No
AAF040
Mass
0.310 kg
BAB577
depth
76 mm
BAA020
height
120 mm
BAF016
width
57.8 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation