??
Selezione modello CAD
Weidmueller 1003470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1003470000
MANUTYPEDESC
Manufacturer Type Description
HDC 24B XXL MOUNT FRAME
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Collegamento a staffa di serraggio, Grandezza: 8, IP66 (in condizione innestata) IP68 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
GTIN-Code
4032248699810
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C °C
AAC821
Max. operating temperature
-50 °C ... 125 °C °C
AAM489
shackle position
without
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
EAC
BAC461
material of housing
aluminum
AAF040
Mass
0.088 kg
BAB577
depth
12 mm
BAA020
height
156 mm
BAF016
width
58 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation