??
Seleção de modelos em CAD
Weidmueller 1003210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1003210000
MANUTYPEDESC
Manufacturer Type Description
HDC HQ 17 MC
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248698202
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
male
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm²
AAC049
PE connection present
Yes
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
17
BAA295
Degree of soiling
2
BAB392
certificate/approval
CSA; CURUS; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.500 mm²
BAC739
Min. line cross section, flexible
0.140 mm²
BAH005
rated voltage
250 V
AAF040
Mass
0.017 kg
BAB577
depth
38.7 mm
BAA020
height
44.8 mm
BAF016
width
25.6 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation