{weidmueller_qs/27/44/02/02/1003130000.prj},{NB=1003130000},{MANUID=1003130000},{AAF040=0.013},{BAB577=26.8},{BAA020=48.427},{BAF016=34.9},{AAD931=85389099},{AAO676=1003130000},{AAO663=4032248698066},{PREVIEW=../../../../_pool_/c3/6c/10031300009999.png},{MANUTYPEDESC=HDC HQP DMD 2BO},{DESCSHORT=Housing (industry plug-in connectors) Cover for lower part of housing, Side-locking clamp on lower side, Size: HQ, IP65 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4032248698066},{MANUNAME=Weidmueller Group},{AAB373=Transverse strap},{AAB515=Yes},{AAB737=No},{AAC108=IP65},{AAC218=No},{AAC820=-40 °C ... 125 °C},{AAC821=-40 °C ... 125 °C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1003130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1003130000
MANUTYPEDESC
Manufacturer Type Description
HDC HQP DMD 2BO
DESCSHORT
Description short
外壳(工业插拔式连接器), 插座盖板, 侧面锁定,普通高度, 产品外形尺寸: HQ, IP65 (接插后)
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4032248698066
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C
°C
AAC821
Max. operating temperature
-40 °C ... 125 °C
°C
AAM489
shackle position
Subsection
BAA097
color of housing
beige
BAA351
color
beige
BAB392
certificate/approval
EAC
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAD388
Flap cover present
Yes
AAF040
Mass
0.013
kg
BAB577
depth
26.8
mm
BAA020
height
48.427
mm
BAF016
width
34.9
mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
CAD
PDF