{weidmueller_qs/27/46/02/02/1001540000.prj},{NB=1001540000},{MANUID=1001540000},{AAF726=21},{AAT080=3},{AAZ315=400},{AAZ316=320},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5.080},{AAZ328=5.080},{AAZ333=0},{AAZ337=1},{AAZ341=0},{AAZ343=0.250},{AAZ344=2.500},{AAZ345=0.250},{AAZ346=2.500},{AAZ358=0},{AAZ360=-50},{AAZ361=100},{BAA663=0},{BAA675=0},{BAC676=2.500},{BAC677=2.500},{BAC739=0.200},{BAC740=0.200},{AAF040=0.006},{BAB577=26.244},{BAA020=20.64},{BAF016=15.24},{AAD931=85366990},{AAO676=1001540000},{AAO663=4032248693344},{PREVIEW=../../../../_pool_/4b/33/10015900009999.png},{MANUTYPEDESC=BLF 5.08HC/03/90 SN OR BX}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1001540000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1001540000
MANUTYPEDESC
Manufacturer Type Description
BLF 5.08HC/03/90 SN OR BX
DESCSHORT
Short Description
PCB plug-in connector (wire connection) 5.08 mm, Number of poles: 3, PUSH IN with actuator, Tension-clamp connection
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4032248693344
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Push-in connection
AAB373
Type of interlock
without
AAB754
Contact design
Socket
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
21
A
AAG644
down force size
0.6x3.5
AAP798
Application standards
CSA; CURUS; EAC
AAT080
Pole number
3
AAT149
Colour actuating element
black
AAZ315
Rated voltage (II/2)
400
V
AAZ316
Rated voltage (III/2)
320
V
AAZ317
Rated voltage (III/3)
250
V
AAZ321
Rated surge voltage (II/2)
4
kV
AAZ322
Rated surge voltage (III/2)
4
kV
AAZ323
Rated surge voltage (III/3)
4
kV
AAZ327
Grid dimensions 1
5.080
mm
AAZ328
Grid dimensions 2
5.080
mm
AAZ333
Functional depth
0
mm
AAZ335
Locking system
none
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
0
°
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250
mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
2.500
mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250
mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500
mm²
AAZ358
Plug-in direction
0
°
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
100
°C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA097
color of housing
orange
BAA663
functional width
0
mm
BAA675
functional height
0
mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Polybutylene terephthalate (PBT)
BAC676
Max. line cross section, flexible
2.500
mm²
BAC677
Max. line cross section, rigid
2.500
mm²
BAC739
Min. line cross section, flexible
0.200
mm²
BAC740
Min. line cross section, rigid
0.200
mm²
BAC818
Assembly
plugged-in
BAG640
Assembly type
plug-in
AAF040
Mass
0.006
kg
BAB577
depth
26.244
mm
BAA020
height
20.64
mm
BAF016
width
15.24
mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
미리보기 - 생성
CAD
PDF