??
CAD모델 선택
Weidmueller 0935110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0935110000
MANUTYPEDESC
Manufacturer Type Description
SP M6 10 S2
DESCSHORT
Short Description
Spacer (Housing) Klippon TB (Terminal Box) 10 x 11.2 x 10 mm, Stainless steel 1.4305 (303)
DESCLONG
Long Description
Spacer for fixing mounting plates in the enclosure. The spacer is screwed into place for fixation.
GTIN
4032248699049
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Spacer
BAB664
material
stainless steel - 1.4305
AAF040
Mass
0.006 kg
BAB577
depth
16 mm
BAA020
height
11.2 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
73181595
URL
URL
미리보기 - 생성