??
Selección de modelo CAD
Weidmueller 0930640007
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0930640007
MANUTYPEDESC
Manufacturer Type Description
SKMU M63 MS SC
DESCSHORT
Description short
Contratuerca para prensaestopas (metal) SKMU MS (contratuerca de latón) M 63, 6.4 mm, Latón
DESCLONG
Description long
Contratuerca para montar prensaestopas de metal.
GTIN
GTIN-Code
4032248976119
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG623
wrench width 1
80 mm
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
metric
ABC354
thread length connection thread
6.400 mm
BAB664
material
Brass
BAD656
Without halogens
Yes
AAF040
Mass
0.094 kg
AAD931
customs tariff number (TARIC)
74153300
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation